IESNA:LM-63-2002
[TEST]P1389285
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-830-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17833.9
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
127.2 176.1 273.9 523.4 1144.6 1648.4 2039.7 2367.4 2709.8 3106.0 3609.8 4250.6 5126.1 6618.0 8550.1 10643.6 13050.1 14713.2 
15212.1 14639.8 13333.8 12111.0 10937.1 9489.2 6192.5 3159.8 1677.7 1276.6 1164.1 1144.6 1120.1 841.3 415.8 313.0 102.7 39.1 0.0 
127.2 171.2 264.1 538.0 1125.0 1672.8 2034.8 2357.6 2704.9 3135.4 3614.7 4245.7 5135.9 6530.0 8594.1 10717.0 12981.7 14654.5 
15270.8 14737.7 13446.3 12243.1 10956.6 9489.2 6339.2 3101.1 1716.9 1291.3 1169.0 1139.7 1120.1 846.2 410.9 308.2 102.7 39.1 0.0 
127.2 171.2 254.4 494.0 1037.0 1579.9 2029.9 2343.0 2709.8 3130.5 3614.7 4255.5 5052.8 6177.8 8090.3 10447.9 12967.0 14757.2 
15530.1 15280.6 14184.9 13113.7 11617.0 9973.5 7317.5 3825.0 2064.2 1423.4 1203.3 1139.7 1110.3 1007.6 420.7 298.4 122.3 48.9 0.0 
127.2 166.3 244.6 430.4 909.8 1433.2 1956.5 2323.4 2675.6 3081.6 3590.3 4113.6 4774.0 5615.3 7068.0 9362.1 12252.9 14786.6 15877.3 
15989.8 15422.5 14747.4 13568.6 11338.2 8662.6 5116.4 2817.4 1746.2 1301.1 1149.5 1081.0 997.8 420.7 269.0 137.0 63.6 0.0 
127.2 166.3 225.0 357.1 723.9 1222.8 1760.9 2210.9 2553.3 2969.1 3394.6 3854.4 4436.5 5033.2 5825.6 7249.0 9738.7 13216.4 15808.9 
16713.8 16498.5 16019.2 15926.3 15168.1 12433.8 8065.8 4196.8 2470.1 1540.8 1100.6 880.4 787.5 484.2 244.6 171.2 92.9 0.0 
127.2 161.4 205.4 298.4 508.7 944.0 1438.1 1927.2 2367.4 2719.6 3135.4 3580.5 4020.7 4563.6 5165.3 5972.3 7175.6 9381.6 13172.4 
16371.4 17648.0 17476.8 16889.9 17173.6 16787.1 14747.4 9073.5 4015.8 1883.2 1090.8 709.2 542.9 410.9 229.9 190.8 132.1 0.0 
127.2 156.5 185.9 234.8 337.5 547.8 948.9 1379.4 1868.5 2333.2 2744.1 3120.7 3565.8 4035.4 4514.7 5140.8 5982.1 7156.1 8872.9 
11739.3 15456.7 18093.1 18880.6 18508.9 18308.4 18337.7 17026.8 11895.8 5224.0 1995.7 802.2 494.0 366.9 293.5 239.7 195.7 0.0 
127.2 146.7 166.3 190.8 234.8 303.3 435.3 679.9 1051.6 1467.4 1897.8 2382.1 2851.7 3331.0 3800.6 4314.2 4959.8 5732.7 6759.9 8163.7 
10237.6 12869.2 16058.3 18978.5 19682.8 19306.2 18880.6 17427.9 13891.5 7581.6 3262.5 1081.0 513.6 391.3 317.9 273.9 0.0 
127.2 146.7 166.3 185.9 225.0 283.7 401.1 621.2 963.6 1354.9 1785.3 2245.1 2729.4 3213.6 3693.0 4201.7 4827.8 5571.3 6578.9 8026.7 
9919.7 12428.9 15574.1 18606.7 19702.4 19345.3 18802.4 17462.1 14551.8 8437.6 3707.6 1237.5 513.6 401.1 332.6 288.6 0.0 
127.2 141.8 151.6 161.4 171.2 190.8 215.2 264.1 332.6 454.9 655.4 919.6 1262.0 1619.0 2049.5 2509.3 3032.6 3717.4 4500.0 5497.9 6847.9 
8300.6 10267.0 12575.7 15652.3 17652.9 16792.0 14390.4 11015.3 7459.3 4940.3 2944.6 1623.9 782.6 332.6 322.8 0.0 
127.2 132.1 137.0 137.0 137.0 137.0 137.0 137.0 137.0 146.7 156.5 176.1 200.5 239.7 283.7 357.1 459.8 626.1 875.6 1257.1 1800.0 2396.8 3066.9 3565.8 
3991.3 4822.9 6080.0 6657.1 5991.9 4715.3 3438.6 2445.7 1531.0 577.2 88.0 29.3 0.0 
127.2 132.1 132.1 127.2 127.2 122.3 117.4 112.5 112.5 112.5 112.5 112.5 117.4 122.3 132.1 141.8 166.3 210.3 293.5 425.5 616.3 767.9 772.8 626.1 
533.2 689.7 1129.9 1668.0 1726.6 1291.3 704.4 337.5 137.0 53.8 24.5 14.7 0.0 
127.2 127.2 122.3 117.4 112.5 112.5 102.7 97.8 92.9 92.9 92.9 88.0 88.0 83.2 83.2 83.2 88.0 97.8 127.2 190.8 254.4 259.2 161.4 102.7 73.4 63.6 
53.8 53.8 48.9 44.0 39.1 24.5 19.6 19.6 14.7 14.7 0.0 
127.2 122.3 112.5 102.7 97.8 97.8 88.0 83.2 73.4 63.6 58.7 53.8 48.9 44.0 34.2 29.3 24.5 19.6 19.6 19.6 14.7 9.8 9.8 4.9 4.9 4.9 9.8 9.8 4.9 9.8 9.8 9.8 9.8 
9.8 14.7 14.7 0.0 
127.2 112.5 102.7 92.9 88.0 78.3 68.5 53.8 44.0 39.1 29.3 24.5 14.7 14.7 9.8 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 4.9 9.8 9.8 
9.8 0.0 
127.2 107.6 92.9 83.2 78.3 63.6 53.8 39.1 29.3 19.6 14.7 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 9.8 9.8 
0.0 
127.2 102.7 88.0 78.3 68.5 53.8 39.1 29.3 19.6 9.8 4.9 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 4.9 
0.0 
127.2 102.7 88.0 73.4 63.6 48.9 34.2 24.5 14.7 9.8 4.9 0.0 0.0 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 4.9 
0.0 
127.2 102.7 88.0 73.4 58.7 48.9 29.3 19.6 14.7 4.9 0.0 0.0 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
0.0 
127.2 102.7 88.0 73.4 58.7 48.9 34.2 24.5 14.7 4.9 0.0 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
127.2 102.7 88.0 73.4 63.6 48.9 34.2 24.5 19.6 9.8 9.8 14.7 9.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 0.0 
0.0 
127.2 102.7 88.0 73.4 58.7 48.9 34.2 24.5 19.6 9.8 9.8 19.6 9.8 4.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.9 4.9 
0.0 
